Noise suppression technologies/case study introduction (Automotive)
Example of noise suppression in the power circuits of devices mounted in vehicles - Execution of noise suppression
The initial noise conditions were confirmed and the types of noise were isolated.
Noise suppression policies
Measures to suppress noise are implemented as follows based on the investigation results.
Measures to suppress conducted noise
Measures were implemented that focus on the suppression of normal mode noise.
→ Insert an LPF near the power connector. (Measure to suppress noise over all frequencies)
[Example] Inductor: LQH5BPZ4R7NT0 + capacitor: GCM188R71E105KA49
Measures to suppress radiated noise
The following methods are effective measures for suppressing the noise of a step-down DC-DC converter.
→ Attach a shield to the circuit substrate. (Measure to suppress noise up to 20 MHz)
→ Insert a common mode choke coil (CMCC) immediately next to the power connector. (Measure to suppress common mode noise at 20 MHz or more)
[Example] PLT5BPH5013R1SN
→ Insert an LPF near the power connector. (Measure to suppress normal mode noise at 20 MHz or more)
*This method can be used together with the above measures to suppress conducted noise.
Effects of measures (1): Conducted noise
Effects of measures (2): Radiated noise (150 kHz to 30 MHz)
Effects of measures (3): Radiated noise (30 MHz to 300 MHz)
Summary of measures and effects
The following methods are effective measures for suppressing the noise of a step-down DC-DC converter.
Measures to suppress conducted noise
→ (1) Insert an LPF near the power connector. (Measure to suppress noise over all frequencies)
[Example] LQH5BPZ4R7NT0 + GCM188R71E105KA49
→ (2) Insert a CMCC near the power connector. (Measure to suppress noise at 10 MHz or more)
[Example] PLT5BPH5013R1SN
Measures to suppress radiated noise
→ (3) Attach a shield to the circuit substrate. (Measure to suppress noise up to 20 MHz)
→ (4) Insert a CMCC immediately next to the power connector. (Measure to suppress noise at 20 MHz or more)
→ (5) Insert an LPF near the power connector. (Measure to suppress noise at 20 MHz or more)
*Measures (4) and (5) can be used together with measures (1) and (2) above.
This completes the measures for suppressing DC-DC converter noise.
Noise suppression parts used
Category | Series name | |
---|---|---|
Chip inductor | LQH5BPZ series | |
Common mode choke coil | PLT5BPH series *1 | |
Multilayer ceramic capacitor | GCM18 series |
*1: When more effective measures are required, also consider other common mode choke coils such as the PLT10HH series. Refer to the selection chart below for common mode choke coils for the power lines in vehicles.