Noise suppression technologies/case study introduction (Automotive)
For automotive LANs Suppression of noise in CANs using common mode choke coils (3) Radiated noise evaluation equipments
Table of equipment used
| Equipment used | Model | Name of manufacturer |
|---|---|---|
| Spectrum Analyzer | 8546A | Previously made by Hewlett Packard |
| Test Receiver | ESCS30 | ROHDE&SCHWARZ |
| Antenna(150kHz-30MHz) | 3301B | ETS LINDGREN |
| Antenna(30MHz-300MHz) | BBA9106 | SCHWARZBECK |
| Antenna(300MHz-1GHz) | UHALP9108A | SCHWARZBECK |