White paper available: Meeting EMI Requirements for Rolling Stock, Railway Applications
This paper introduces the EMI specifications applicable to the standards for rail applications, and guides through a simple filter design to meet the standards. All electrical equipment installed onto rolling stock (railway) applications must be approved to BS EN50155:2017. This standard defines the electrical and environmental operating conditions electrical equipment must meet. The standard is a detailed design guideline that the supplier of “end use equipment” used on rolling stock applications must be designed and qualified to.
Meeting EMI Requirements for Rolling Stock, Railway Applications
On board DC/DC Power Conversion